下载文档 () / 20
动力,因我们而不同*

E1016-818

Eaton Crouse-Hinds series Cam-Lok J Series E1016 safety terminal, Up to 400A continuous, #2-4/0 AWG, White, Female, Thermoplastic elastomer (TPE), Round, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 safety terminal
Catalog Number
E1016-818
UPC
662275131331
Product Length/Depth
3.88 in
Product Height
1.5 in
Product Width
1.95 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-4/0 AWG
Gender
Female
Material
Thermoplastic elastomer (TPE)
Shape
Round
Color
White

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。