下载文档 () / 20
动力,因我们而不同*

E1016-9510

Eaton Crouse-Hinds series Cam-Lok J Series E1016 three-fer tapping tee, Up to 400A continuous, Black, Male/female/female/female, Thermoplastic elastomer (TPE), 45° angle, Tapping, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 three-fer tapping tee
Catalog Number
E1016-9510
UPC
662275132383
Product Length/Depth
6.94 in
Product Height
1.5 in
Product Width
6.44 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Male-Female-Female-Female
Material
Thermoplastic elastomer (TPE)
Shape
45° angle
Style
Tapping
Color
Black

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。