| Product Name |
Eaton Crouse-Hinds series Cam-Lok J Series E1016 receptacle cover
|
| Catalog Number |
E1016MC-GY
|
| UPC |
662275347091
|
| Product Length/Depth |
1.45 in
|
| Product Height |
2.25 in
|
| Product Width |
2.88 in
|
| Product Weight |
1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| NEMA Rating |
1
|
| Material |
Steel
|
| Color |
Gray
|