下载文档 () / 20
动力,因我们而不同*

E1017-580

Eaton Crouse-Hinds series Cam-Lok J Series E1017 terminal connector, Up to 690A continuous, 350-750 kcmil, White, Female, Rubber, Angle, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 terminal connector
Catalog Number
E1017-580
UPC
662275957085
Product Length/Depth
5.25 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 690A Continuous
Voltage rating
600 Vac/dc
Cable size
350-750 kcmil
Gender
Female
Material
Rubber
Style
Angle
Color
White

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。