下载文档 () / 20
动力,因我们而不同*

E1017-75

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug, Up to 545A continuous, 500 kcmil, Blue, Crimp, Brass contacts, Female, Rubber, Vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug
Catalog Number
E1017-75
UPC
662275133311
Product Length/Depth
7.38 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
4.16 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Type
Vulcanized
Amperage Rating
Up to 545A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
500 kcmil
Connection type
Crimp
Gender
Female
Material
Rubber
Color
Blue

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。