下载文档 () / 20
动力,因我们而不同*

E1018-1632S

Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 insulated receptacle, Up to 400A continuous, #2-4/0 AWG, Yellow, Female, Thermoplastic elastomer (TPE), 1-1/8", Threaded stud, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 insulated receptacle
Catalog Number
E1018-1632S
UPC
662275923028
Product Length/Depth
3.13 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Threaded stud
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-4/0 AWG
Gender
Female
Material
Thermoplastic elastomer (TPE)
Receptacle threaded stud size
1-1/8"
Color
Yellow

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。