下载文档 () / 20
动力,因我们而不同*

E1018-579K

Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 terminal connector, Up to 400A continuous, Green, Female, Rubber, Single packaged unit, Angle, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 terminal connector
Catalog Number
E1018-579K
UPC
662275989550
Product Length/Depth
3.65 in
Product Height
1.5 in
Product Width
1.5 in

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Single packaged unit
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Female
Material
Rubber
Style
Angle
Color
Green

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。