下载文档 () / 20
动力,因我们而不同*

E1018-9514

Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 three-fer tapping tee, Up to 400A continuous, 1/0-4/0 AWG, Green, Male/female/female/female, Thermoplastic elastomer (TPE), 45° angle, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok Standard Series E1018 three-fer tapping tee
Catalog Number
E1018-9514
UPC
662275134301
Product Length/Depth
6.45 in
Product Height
6.19 in
Product Width
1.62 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
1/0-4/0 AWG
Gender
Male-Female-Female-Female
Material
Thermoplastic elastomer (TPE)
Shape
45° angle
Color
Green

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。