下载文档 () / 20
动力,因我们而不同*

E2KE34002WA06

Eaton Series C molded case circuit breaker, 3 POLE 400 AMP 600V LSI MINING WITH AUX

常用规格

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2KE34002WA06
UPC
786689364625
Product Length/Depth
317.5 mm
Product Height
158.75 mm
Product Width
177.8 mm
Product Weight
5512 g
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

产品规格

Amperage Rating
400 A
Voltage rating
600 V
Number of poles
Three-pole
Type
Series C

导出产品规格