下载文档 () / 20
动力,因我们而不同*

E2M3800WA06

MDL 600V MINING FRAME W/LT 800A THERM MAG WITH AUXILLARY SWITCH

常用规格

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2M3800WA06
UPC
786689793920
Product Length/Depth
470 mm
Product Height
203 mm
Product Width
267 mm
Product Weight
12700 g
Certifications
IEC Rated
UL Listed
CSA Certified

产品规格

Type
Series C

导出产品规格