下载文档 () / 20
动力,因我们而不同*

E2MEM38002WA06

Eaton Series C molded case circuit breaker, 3 POLE 800 AMP 1000V LSI MINING WITH AUX

常用规格

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2MEM38002WA06
UPC
786689364618
Product Length/Depth
177.8 mm
Product Height
330.2 mm
Product Width
254 mm
Product Weight
10600 g
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

产品规格

Amperage Rating
800 A
Voltage rating
1000 V
Number of poles
Three-pole
Type
Series C

导出产品规格