| Product Name |
Eaton Series C molded case circuit breaker
|
| Catalog Number |
E2N312MWA13S10
|
| UPC |
786689806392
|
| Product Length/Depth |
16.5 in
|
| Product Height |
6 in
|
| Product Width |
9 in
|
| Product Weight |
46 lb
|