| Product Name |
Eaton E34 pushbutton
|
| Catalog Number |
E34FB197LAP2A
|
| UPC |
782114754498
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Compliances |
FDA 3-A
CE Marked |
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Use NEMA 4X 10250T operators where exposed to ultraviolet light
|
| Type |
30.5 mm, Corrosion Resistant Watertight/Oiltight
|
| Light unit type |
LED, full voltage
|
| Lamp voltage |
120 Vac
|
| LED lamp number |
Bayonet base
|
| Lens material |
Plastic
|
| Series |
E34
|
| Actuator |
Standard
|
| Lens color |
Amber
|
| Rating |
NEMA 12
NEMA 3 NEMA 13 NEMA 4X NEMA 3R NEMA 3S NEMA 4 |
| Supply voltage |
120 Vac
|