Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
E37

E37

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 1"
E37 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
E37
UPC
782274246703
Product Length/Depth
6 in
Product Height
1.88 in
Product Width
1.75 in
Product Weight
1.3 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1"
Shape
E
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.