| Product Name |
Eaton E49 IEC mechanical limit switch
|
| Catalog Number |
E49S71HP7-A5
|
| UPC |
786687118107
|
| Product Length/Depth |
1.25 in
|
| Product Height |
3.75 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.15 lb
|