| Product Name |
Eaton Wheelock E50/E60 speaker
|
| Catalog Number |
E50H-W
|
| UPC |
786697198649
|
| Product Length/Depth |
1.22 in
|
| Product Height |
4.97 in
|
| Product Width |
4.97 in
|
| Product Weight |
1.394 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
CSFM
UL FCC ULC |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
|
| Lettering |
No lettering
|
| Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
|
| Indoor/outdoor |
Indoor
|
| Type of speaker |
High fidelity
|
| Voltage |
70 V
25 V |
| Application |
Sleeping areas
|
| Sound level (dBA) |
Up to 87 dB at 10 ft: 73,76,79,82,84
|