| Product Name |
Eaton Wheelock E50/E60 speaker strobe
|
| Catalog Number |
E60H-24MCC-FW
|
| UPC |
786697101885
|
| Product Length/Depth |
3 in
|
| Product Height |
7.36 in
|
| Product Width |
7.36 in
|
| Product Weight |
1.69 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
FCC
CSFM UL ULC |
| Mounting Method |
Ceiling
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.060/0.105/0.189/0.249
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
|
| Lettering |
FIRE
|
| Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
15 cd
30 cd 75 cd 95 cd |
| Type of speaker |
High fidelity
|
| Voltage |
25 V
70 V |
| Application |
Sleeping areas
|
| Sound level (dBA) |
Up to 87 dB at 10 ft: 74, 77, 80, 82, 85
|