下载文档 () / 20
动力,因我们而不同*

E71N-SDNL-CA

Photoelectric Sensor, E71N Series, Diffuse Reflective, 32 inch sensing range, NPN output, 2 meter cable connection

常用规格

Product Name
Eaton E71 NanoView miniature photoelectric sensor
Catalog Number
E71N-SDNL-CA
UPC
786687115205
Product Length/Depth
0.8 in
Product Height
1.2 in
Product Width
0.5 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
UL Listed

产品规格

Type
Diffuse Reflective
Contact Rating
100 mA at 10-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Electric connection type
Cable
Enclosure material
Polycarbonate
Input voltage
10-30 Vdc
Rated switching distance (Sn)
32 in
Sensor height
31 mm
Sensor length
20 mm
Wavelength of the sensor
880 nm
Width sensor
12 mm
Protection
Short circuit and reverse polarity
Cord length
2 m
Maximum DC current
100 mA
Operating temperature - max
70 °C
Operating temperature - min
-30 °C
Environmental rating
IP67

导出产品规格