下载文档 () / 20
动力,因我们而不同*

E71N-SDP-M8

Photoelectric Sensor, E71N Series, Diffuse Reflective, 12 inch sensing range, PNP output, M8 body connector

常用规格

Product Name
Eaton E71 NanoView miniature photoelectric sensor
Catalog Number
E71N-SDP-M8
UPC
786687115199
Product Length/Depth
0.8 in
Product Height
1.6 in
Product Width
0.5 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
UL Listed

产品规格

Type
Retroreflective
Contact Rating
100 mA at 10-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polycarbonate
Input voltage
10-30 Vdc
Rated switching distance (Sn)
12 in
Sensor height
40.5 mm
Sensor length
20 mm
Wavelength of the sensor
880 nm
Width sensor
12 mm
Number of pins
4
Protection
Short circuit and reverse polarity
Maximum DC current
100 mA
Operating temperature - max
70 °C
Operating temperature - min
-30 °C
Environmental rating
IP67

导出产品规格