下载文档 () / 20
动力,因我们而不同*

E71N-TBSL-M8

Photoelectric Sensor, E71N Series, Thrubeam Source, 33 foot sensing range, M8 body connector

常用规格

Product Name
Eaton E71 NanoView miniature photoelectric sensor
Catalog Number
E71N-TBSL-M8
UPC
786687115410
Product Length/Depth
0.8 in
Product Height
1.6 in
Product Width
0.5 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
UL Listed

产品规格

Type
Through Beam Source
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polycarbonate
Input voltage
10-30 Vdc
Rated switching distance (Sn)
33 ft
Sensor height
40.5 mm
Sensor length
20 mm
Wavelength of the sensor
660 nm
Width sensor
12 mm
Number of pins
4
Protection
Short circuit and reverse polarity
Maximum DC current
100 mA
Operating temperature - max
70 °C
Operating temperature - min
-30 °C
Environmental rating
IP67

导出产品规格