下载文档 () / 20
动力,因我们而不同*

E99-001626

CT4000-CMK6

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E99-001626
UPC
810052096223
Product Length/Depth
77 in
Product Height
8 in
Product Width
8 in
Product Weight
44 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
32 A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1
Power per charging point - max
7.7 kW
Length of charging cable
18 ft

导出产品规格