下载文档 () / 20
动力,因我们而不同*

E99-001646

CT4010, NA, AC Station (head unit), 1 x Type 1, 32A, 1 Phase, 18 foot Cable, 5.7" Display, CCC/RFID, Cellular/WiFi, Vodafone SIM, UL

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E99-001646
UPC
810052096216
Product Length/Depth
28 in
Product Height
13 in
Product Width
21 in
Product Weight
29 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
32 A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1
Power per charging point - max
7.7 kW
Length of charging cable
18 ft

导出产品规格