下载文档 () / 20
动力,因我们而不同*

E99-001701

CT4000-LNS-F

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E99-001701
UPC
810052097688
Product Length/Depth
7 in
Product Height
4 in
Product Width
6 in
Product Weight
1 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格