下载文档 () / 20
动力,因我们而不同*

E99-001721

CT4000 Replacement CMK retractor cable (2 cords & HW, 8' CMK)

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E99-001721
UPC
810052097640
Product Length/Depth
10 in
Product Height
4 in
Product Width
10 in
Product Weight
1 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格