| Product Name |
Eaton ChargePoint EV Charger DC level 3 CPE250
|
| Catalog Number |
E99-002807
|
| UPC |
810052097862
|
| Product Length/Depth |
25 in
|
| Product Height |
6 in
|
| Product Width |
11 in
|
| Product Weight |
73 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Voltage rating |
400V/480V
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Plastic
|