下载文档 () / 20
动力,因我们而不同*

E99-002810

CPE250-AREALIGHT-F

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 CPE250
Catalog Number
E99-002810
UPC
810052098074
Product Length/Depth
25 in
Product Height
6 in
Product Width
13 in
Product Weight
7 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格