下载文档 () / 20
动力,因我们而不同*

E99-004125

The ChargePoint Gateway provides connectivity for CPF50 to ChargePoint’s Cloud via a cell to Wi-Fi modem. CPGW,North America,Gateway, 4G Cell/WiFi, Vodafone, UL listed. Refer to product installation for additional installation guidelines.

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E99-004125
UPC
810052099484
Product Length/Depth
18 in
Product Height
6 in
Product Width
14 in
Product Weight
8 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格