下载文档 () / 20
动力,因我们而不同*

E99-004514

CPF50-PD

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E99-004514
UPC
810052096179
Product Length/Depth
53 in
Product Height
13 in
Product Width
13 in
Product Weight
24 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1
Power per charging point - max
12 kW
Length of charging cable
23 ft

导出产品规格