下载文档 () / 20
动力,因我们而不同*

E99-004534

CPX50 pedestal for single-port and dual-port back-to-back installations. Includes mounting hardware.

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E99-004534
Product Length/Depth
50 in
Product Height
9 in
Product Width
10 in
Product Weight
30 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Accessory/spare part type
Mounting frame

导出产品规格