下载文档 () / 20
动力,因我们而不同*

E99-004614

CPF50, NA, AC Station (head unit), No Cable, 50A, 1 Phase, RFID, Cellular/WiFi, Vodafone SIM, UL

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E99-004614
UPC
810052097725
Product Length/Depth
18 in
Product Height
10 in
Product Width
15 in
Product Weight
18 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格