| Product Name |
Eaton ChargePoint EV charger AC level 2 CPF
|
| Catalog Number |
E99-004636
|
| UPC |
810200400247
|
| Product Length/Depth |
3 in
|
| Product Height |
18.3 in
|
| Product Width |
14 in
|
| Product Weight |
9 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger AC level 2
|
| Amperage Rating |
50A
|
| Enclosure |
NEMA 3R
|
| Cord length |
18 ft
|
| Number of charging units |
1
|