| Product Name |
Eaton ChargePoint EV Charger DC level 3 CPE280
|
| Catalog Number |
E99-007002
|
| UPC |
810052096377
|
| Product Length/Depth |
24 in
|
| Product Height |
7 in
|
| Product Width |
24 in
|
| Product Weight |
52 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Plastic
|
| Number of charging units |
2
|
| Power per charging point - max |
80 kW
|
| Length of charging cable |
24 ft
|