下载文档 () / 20
动力,因我们而不同*

E99-007019

Cable Management Kit for Dual Standard Length (5.4m) Cable ChargePoint Express 280

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 CPE280
Catalog Number
E99-007019
UPC
810052096391
Product Length/Depth
45 in
Product Height
10 in
Product Width
26 in
Product Weight
53 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2
Power per charging point - max
80 kW
Length of charging cable
24 ft

导出产品规格