Eaton Crouse-Hinds series Pauluhn Summit EA linear fluorescent light fixture
EAB44170HR

EAB44170HR

Eaton Crouse-Hinds series Pauluhn Summit EA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,Pendant ,4-lamp,High reflectance reflector,Bolted door,120-277 Vac,32W
EAB44170HR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Summit EA linear fluorescent light fixture
Catalog Number
EAB44170HR
UPC
662276374492
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
35 lb

产品规格

Mounting
Pendant
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
4-lamp
Frequency rating
50/60 Hz
Special features
High reflectance reflector
Type
Bolted door
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.