Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
EABL26 SA

EABL26 SA

Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, L shape, 3/4"
EABL26 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABL26 SA
UPC
782274945170
Product Length/Depth
4.66 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
1.9 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
3
4
7
9
Cover opening diameter
3"
Trade size
3/4"
Shape
L
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.