Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
EABT26 DIN14

EABT26 DIN14

Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, T shape, DIN rail mounted, 4 terminal blocks, 3/4"
EABT26 DIN14 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABT26 DIN14
UPC
662276717572
Product Length/Depth
5.56 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
4.6 lb

产品规格

Special features
DIN rail mounted, 4 terminal blocks
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
3
4
7
9
Cover opening diameter
3"
Trade size
3/4"
Shape
T
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.