Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy body and cover, T shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
|
| Catalog Number |
EABT36 WOD
|
| UPC |
782274206028
|
| Product Length/Depth |
5.56 in
|
| Product Height |
4.66 in
|
| Product Width |
2.78 in
|
| Product Weight |
5.08 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4 7 9 |
| Shape |
T
|
| Trade size |
1"
|
| Cover opening diameter |
3"
|
| Material |
Feraloy iron alloy
|
| Special features |
Feraloy iron alloy cover
|