Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, X shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover
|
| Catalog Number |
EABX16 SA ATEX
|
| UPC |
662276049307
|
| Product Length/Depth |
5.31 in
|
| Product Height |
5.31 in
|
| Product Width |
2.53 in
|
| Product Weight |
2.1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
4
|
| Ingress protection (IP) ratings |
IP66
|
| Shape |
X
|
| Trade size |
1/2"
|
| Cover opening diameter |
3"
|
| Material |
Copper-free aluminum
|