Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover
EABX16 SA ATEX

EABX16 SA ATEX

Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, X shape, 1/2"
EABX16 SA ATEX - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover
Catalog Number
EABX16 SA ATEX
UPC
662276049307
Product Length/Depth
5.31 in
Product Height
5.31 in
Product Width
2.53 in
Product Weight
2.1 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
4
Cover opening diameter
3"
Trade size
1/2"
Shape
X
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.