知识搜索
下载文档 () / 20
动力,因我们而不同*

EAJX36 SA

Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover, 3-3/16" cover opening diameter, Copper-free aluminum, X shape, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover
Catalog Number
EAJX36 SA
UPC
782274943640
Product Length/Depth
5.56 in
Product Height
5.56 in
Product Width
2.78 in
Product Weight
2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
X
Trade size
1"
Cover opening diameter
3-3/16"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。