下载文档 () / 20
动力,因我们而不同*

EATS16-IN

9001-5020 16A ETN ATS 1P C19,C13/C19 EU 230V IND

常用规格

Product Name
Eaton ATS PDU
Catalog Number
EATS16-IN
Product Length/Depth
1 m
Product Height
0.001 m
Product Width
1 m
Product Weight
0.001 kg
Compliances
CE Marked
Certifications
CE
IEC 60950-1

产品规格

Special features
  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • LCD with metering and basic configuration capabilities
Type
ATS
Form factor
1U
Outlet control
No
Package contents
  • ATS
  • Quick start guide
  • Safety manual
  • 2 x Input cables: C19-C20 (1.80m)
  • 2 x Input cable lockers
  • Plastic strips for output locking
  • RS232 cable
  • Accessories for rack installation
Operating Temperature
0° to 40°C (32° to 104°F)
Mounting direction
Horizontal
Color
Black
Input connection
(2) C20
Cord length
2m
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
8XC13:1XC19
Number of Outputs C13
8
Number of Outputs C19
1
Number of Outputs C20
2
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Number of outputs (other)
0
Number of outlets with earth pin
9
SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No
Electrical connection
Connecting cord with plug
Evaluation
Local
Mounting Dimension (metrical)
43
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
Over voltage category
2
Fitted with:
Display
Ampere Meter
LED indication
Mounting material

导出产品规格