下载文档 () / 20
动力,因我们而不同*

EATS16N-KR

16A EATON ATS 1P C19,C13/C19 KR 230V COM

常用规格

Product Name
Eaton ATS PDU
Catalog Number
EATS16N-KR
Product Length/Depth
430 mm
Product Height
43 mm
Product Width
250 mm
Product Weight
3.54 kg
Compliances
CE Marked
Certifications
CE
IEC 60950-1

产品规格

Special features
  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • Network management
  • LCD with metering and basic configuration capabilities
Type
ATS
Form factor
1U
Outlet control
No
Package contents
  • ATS
  • Quick start guide
  • Safety manual
  • 2 x Input cables: C19-C20 (1.80m)
  • 2 x Input cable lockers
  • Plastic strips for output locking
  • RS232 cable
  • DB9/RJ45 cable for network card configuration
  • Accessories for rack installation
Operating Temperature
0° to 40°C (32° to 104°F)
Mounting direction
Horizontal
Color
Black
Input connection
(2) C20
Cord length
2m
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
8XC13:1XC19
Number of Outputs C13
8
Number of Outputs C19
1
Number of Outputs C20
2
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Number of outputs (other)
0
Number of outlets with earth pin
9
SNMP
Yes
Ethernet interface
Yes
Serial interface
No
Mass configuration
Yes
Electrical connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
43
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
Over voltage category
2
Fitted with:
Display
LED indication
Ampere Meter
Mounting material
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS

导出产品规格