下载文档 () / 20
动力,因我们而不同*

EBH4O3SM2-12

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 1250 A, AC 500 V, NH4a, AC22B, 3P, IEC, plate mounting, each phase simultaneous switching

常用规格

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH4O3SM2-12
Product Length/Depth
135 mm
Product Height
470 mm
Product Width
55 mm
Product Weight
1275 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。