| Product Name |
Eaton Crouse-Hinds series EBMB circuit breaker
|
| Catalog Number |
EBMBA TT15TED34
|
| UPC |
782274681306
|
| Product Length/Depth |
14.78 in
|
| Product Height |
19.4 in
|
| Product Width |
10.25 in
|
| Product Weight |
87 lb
|
| Amperage Rating |
10 A through 70 A
|
| Voltage rating |
480 Vac/250 Vdc
|
| Circuit breaker frame type |
TED
|
| Area classification |
Hazardous/Classified Locations
|
| Enclosure cover construction |
Bolted/ground joint/gasketed
|
| Frame size |
150A
|
| Manufacturer |
General Electric
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 7 9 12 |
| Enclosure |
With circuit breaker
|
| Enclosure material |
Copper-free aluminum
|
| Number of poles |
Three-pole
|
| Trip rating |
15 A
|