| Product Name |
Eaton Crouse-Hinds series EBM disconnect switch
|
| Catalog Number |
EBMBB FD S753 S756V W30360
|
| UPC |
662276687998
|
| Product Length/Depth |
14.46 in
|
| Product Height |
26.9 in
|
| Product Width |
10.25 in
|
| Product Weight |
101 lb
|
| Special features |
Internal and external epoxy powder coat finish, standard breather and drain
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 2
Class I, Division 1 Class III Class II, Division 1 Class I, Division 2 |
| NEMA Rating |
4
7 3R 4X 12 3 9 |
| Amperage Rating |
30A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
7.50 hp/10 hp/20 hp/25 hp
|
| Material |
Copper-free aluminum
|
| Phase |
Polyphase
|
| Voltage rating |
200-600 Vac / 250 Vdc
|