| Product Name |
Eaton Crouse-Hinds series EBM disconnect switch
|
| Catalog Number |
EBMBB FD W30360 S784
|
| UPC |
782274910376
|
| Product Length/Depth |
14.46 in
|
| Product Height |
26.9 in
|
| Product Width |
10.25 in
|
| Product Weight |
110 lb
|
| Special features |
1A and 1B contacts auxiliary switch
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 1
Class I, Division 1 Class I, Division 2 Class III Class II, Division 2 |
| NEMA Rating |
7
9 4 12 3 3R |
| Amperage Rating |
30A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
7.50 hp/10 hp/20 hp/25 hp
|
| Material |
Copper-free aluminum
|
| Phase |
Polyphase
|
| Voltage rating |
200-600 Vac / 250 Vdc
|