| Product Name |
Eaton Crouse-Hinds series EBM disconnect switch
|
| Catalog Number |
EBMBB FD W60361
|
| UPC |
782274613741
|
| Product Length/Depth |
14.46 in
|
| Product Height |
25.75 in
|
| Product Width |
10.25 in
|
| Product Weight |
101 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3R
4 7 9 12 3 |
| Amperage Rating |
60A
|
| Enclosure type |
With switch
|
| Fusing |
Fused
|
| Horsepower |
10 hp/15 hp
|
| Material |
Copper-free aluminum
|
| Phase |
Polyphase
|
| Voltage rating |
200-600 Vac / 250 Vdc
|