| Product Name |
Eaton Crouse-Hinds series EBMB circuit breaker
|
| Catalog Number |
EBMBB TT60TEB32
|
| UPC |
662276600942
|
| Product Length/Depth |
14.78 in
|
| Product Height |
26.9 in
|
| Product Width |
10.25 in
|
| Product Weight |
134 lb
|
| Amperage Rating |
10 A through 150 A
|
| Voltage rating |
240 Vac/125-250 Vdc
|
| Circuit breaker frame type |
TEB
|
| Area classification |
Hazardous/Classified Locations
|
| Enclosure cover construction |
Bolted/ground joint/gasketed
|
| Frame size |
100 A or 150 A
|
| Manufacturer |
General Electric
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class III Class I, Division 2 Class I, Division 1 |
| NEMA Rating |
3
3R 4 7 9 12 |
| Enclosure |
With circuit breaker
|
| Enclosure material |
Copper-free aluminum
|
| Number of poles |
Three-pole
|
| Trip rating |
60 A
|