| Product Name |
Eaton Crouse-Hinds series EBM disconnect switch
|
| Catalog Number |
EBMBD FD S756V W10360
|
| UPC |
782274079516
|
| Product Length/Depth |
14.46 in
|
| Product Height |
29.4 in
|
| Product Width |
10.25 in
|
| Product Weight |
115 lb
|
| Special features |
Standard breather and drain
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 1
Class III Class I, Division 2 Class I, Division 1 Class II, Division 2 |
| NEMA Rating |
12
3R 9 7 3 4 |
| Amperage Rating |
100A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
25 hp/30 hp/75 hp
|
| Material |
Copper-free aluminum
|
| Phase |
Polyphase
|
| Voltage rating |
200-600 Vac / 250 Vdc
|