| Product Name |
Eaton Crouse-Hinds series EBM disconnect switch
|
| Catalog Number |
EBMBD FD W10360
|
| UPC |
782274508122
|
| Product Length/Depth |
14.46 in
|
| Product Height |
28.25 in
|
| Product Width |
10.25 in
|
| Product Weight |
112 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 7 9 12 |
| Amperage Rating |
100A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
25 hp/30 hp/75 hp
|
| Material |
Copper-free aluminum
|
| Phase |
Polyphase
|
| Voltage rating |
200-600 Vac / 250 Vdc
|